SLUUCT7C May   2023  – June 2024 BQ25756

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
      1. 1.4.1 General Safety Information
  7. 2Hardware
    1. 2.1 Board Parameters
    2. 2.2 IO and Jumper Descriptions
    3. 2.3 Recommended Operating Conditions
    4. 2.4 Equipment
      1. 2.4.1 Equipment Set Up
      2. 2.4.2 Equipment - Using a CV Load
      3. 2.4.3 Equipment Setup - Using a CV Load
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Equipment

There are two recommended ways to test the EVM. The first and preferred way to test the EVM is to use a four-quadrant or two-quadrant power supply. The second is to use an electronic load in constant voltage mode. Testing with a constant voltage load is covered in a later section. The following list of equipment is recommended when testing with a four-quadrant power supply.

  1. Power Supplies:

    A power supply capable of supplying 40V at 8A is required. While this part can handle larger voltage and current, larger power levels are not necessary for this procedure.

  2. Load #1:

    A Kepco load: BOP36-6M, DC Voltage from 0 to ±36 V, DC current from 0 to ±6 A (or higher), or equivalent. When testing without a real battery, connect 2000µF of capacitance across the input.

  3. Meters:

    Six Fluke 75 multimeters, (equivalent or better) or: Three equivalent voltage meters and three equivalent current meters.

  4. Computer:

    A computer with at least one USB port and a USB cable.

  5. EV2400 Communication Kit:
  6. Software:

    Download and properly install bqStudio from https://www.ti.com/tool/BQSTUDIO.