SLUUCU2A March 2023 – September 2023 UCC14130-Q1 , UCC14131-Q1
Designator | Qty | Description | Part Number | Manufacturer |
---|---|---|---|---|
PCB1 | 1 | Printed Circuit Board | HVP070E1 | Any |
C1 | 0 | CAP, CERM, 10 µF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206_190 | CGA5L1X7R1V106K160AC | TDK |
C2, C8, C10, C11 | 4 | CAP, CERM, 10 µF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206_190 | CGA5L1X7R1V106K160AC | TDK |
C3,C6, C7, C12 | 4 | CAP, CERM, 0.1 µF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | GCM155R71H104KE02D | MuRata |
C4 | 0 | CAP, CERM, 6.8 µF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206_190 | CGA5L1X7R1V685K160AC | TDK |
C5 | 1 | CAP, CERM, 6.8 µF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206_190 | CGA5L1X7R1V685K160AC | TDK |
C9 | 1 | CAP, CERM, 0.047 µF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | AC0603KRX7R7BB473 | Yageo |
C13, C14 | 2 | CAP, CERM, 330 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | CGA2B2X7R1H331K050BA | TDK |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear, Adhesive | SJ-5303 (CLEAR) | 3M |
J1, J4 | 2 | Terminal Block, 2x1, 3.81mm, 24-16 AWG, 10 A, 300 VAC, TH | 691214310002 | Wurth Elektronik |
J2 | 1 | Header, 100mil, 3x1, TH | PEC03SAAN | Sullins |
J3 | Terminal Block, 3.5mm, 3x1, TH | 691214110003 | Wurth Elektronik | |
R1 | 1 | RES, 10.0 kΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310K0FKEA | Vishay-Dale |
R2 | 1 | RES, 100 kΩ, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GEJ104X | Panasonic |
R3 | 1 | RES, 475 Ω, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW0805475RFKEA | Vishay-Dale |
R4 | 1 | RES, 42.2 kΩ, 0.1%, 0.1 W, 0603 | RT0603BRD0742K2L | Yageo |
R5, R7 | 2 | RES, 49.9 kΩ, 0.1%, 0.1 W, 0603 | ERA-3AEB4992V | Panasonic |
R6 | 1 | RES, 11.1 kΩ, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 | TNPW060311K1BEEN | Vishay-Dale |
R8 | 0 | RES, 0 Ω, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GE0R00X | Panasonic |
SH-J1 | 1 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec |
TP1, TP10, TP11 | 3 | Test Point, Multipurpose, Black, TH | 5011 | Keystone |
TP2, TP5 | 2 | Test Point, Multipurpose, Yellow, TH | 5014 | Keystone |
TP4 | 1 | Test Point, Multipurpose, White, TH | 5012 | Keystone |
TP7, TP8 | 2 | Test Point, Multipurpose, Red, TH | 5010 | Keystone |
U1 | 1 | 1.5W, 12V-Vin, 12V-Vout, High-Density, 5 kVRMS Isolated DC-DC Module | UCC14131DWNQ1 | Texas Instruments |
U1-alternate | 0 | 1.5W, 12V-Vin, 12V-Vout, High-Density, 3 kVRMS Isolated DC-DC Module | UCC14130DWNQ1 | Texas Instruments |