SLUUCU2A March 2023 – September 2023 UCC14130-Q1 , UCC14131-Q1
Using TP3 ([+5V]), TP6 ([+12V]) and TP9 (VIN) oscilloscope probe PCB test points (see Figure 4-1 and Figure 4-2), the UCC14131-Q1 is a high frequency DC-DC module that requires careful measurement for accurately capturing transient events and measuring high frequency, AC ripple voltage. Remove the witch hat probe tip cover and ground lead from the scope probe. If scope probe ground springs are not available, wrap a piece of 22 AWG bare wire around the scope probe ground ring or use a fitted ground spring and insert the probe tip and ground into the EVM as shown in Figure 4-2.
The EVM output nomenclature (VDD, VEE) corresponds to what is commonly used when referring to isolated gate driver ICs for [+12V] and GNDS of this evaluation board. As shown in Figure 4-2, [+5V](TP4) is the [+5V] output (ref Table 4-1). When the UCC14131-Q1 is used to bias a gate driver IC, [+12V] (VDD to VEE) and [+5V] (capacitor-middle to VEE) are referred to with respect to VEE (= GNDS). When testing the EVM as a stand-alone bias power supply, oscilloscope probing of the secondary-side outputs are limited to [+5V](TP3) and [+12V](TP6), which are referenced to VEE or GNDS.