The default configuration of the EVM is for single
rail input. Split rail input enables operation with
3.3-V PVIN. For split rail operation, configure the
jumpers on the EVM as follows:
- Move the jumper JP3 to EXT_AVIN position (Jumper on pin1 and pin2) to disconnect
the AVIN pin from the PVIN pins.
- Apply the EXT_AVIN input to T1. 4-V or greater AVIN is required to bring the
VDD5 voltage high enough to enable conversion.
- If operation with 3.3-V PVIN is needed and the CNTL jumpers (JP4) is in UVLO
position, the resistor divider at the EN needs to be changed. Alternately, move the CNTL
jumpers to CNTL_INPUT position (Jumper on pin1 and pin2) and use the control signal to
enable conversion or use the ON_OFF_CONFIG and OPERATION commands to enable
conversion.