SLUUCU3 November 2023
Parameter | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input Characteristics | |||||
Input voltage range, VIN | 5 | 12 | 16 | V | |
Full load input current | IOUT = 35 A |
4.3 |
A | ||
VIN = 5 V, IOUT = 35 A | 9.84 | A | |||
No load input current | VIN=12 V, IOUT = 0 A, switching enabled | 76 | mA | ||
Enable switching threshold | Set by default resistor divider, JP4 pin3 and 4 shorted | 3.92 | V | ||
Disable switching threshold | Set by default resistor divider, JP4 pin3 and 4 shorted | 3.51 | V | ||
Output Characteristics | |||||
Output voltage, VOUT | 1.2 | V | |||
Output load current, IOUT | 0 | 35 | A | ||
Output voltage regulation | Line regulation: VIN = 5 V to 16 V | 0.1% | |||
Load regulation: IOUT = 0 A to 35 A | 0.1% | ||||
Output voltage ripple | IOUT=35A | 10 | mV | ||
Output voltage undershoot | IOUT=17.5A to 35 A step at 1 A/µs | 28 | mV | ||
Output voltage overshoot | IOUT=17.5A to 35 A setp at 1 A/μs | 33 | mV | ||
VOUT output overcurrent fault threshold | Programmed by MSEL2 | 52 | A | ||
Systems Characteristics | |||||
Switching frequency | Programmed by MSEL1 | 650 | kHz | ||
Full load efficiency, VOUT | IOUT=35A | 84.7 | % | ||
Loop bandwidth | IOUT=35A | 63.5 | kHz | ||
Phase margin | 68.6 | ° | |||
Operating case temperature | IOUT = 35 A, airflow = 200 LFM, 10-minute soak | 96 | °C | ||
PMBus Interface and Pin-Strapping | |||||
PMBus address | Programmed by NVM and ADRSEL | 36 | Decimal | ||
Voltage reference | Default setting of VOUT_COMMAND programmed by VSEL | 1.2 | V | ||
Soft-start time(TON_RISE) | Default setting iof TON_RISE programmed by MSEL2 | 3 | ms |