SLUUCU3 November 2023
TPSM8S6C24 is 2.95-V to 16-V, single 35 A synchronous buck power module, up to 4x stackable, with PMBus and extended write protection. The TPSM8S6C24SEVM-1PH uses the TPSM8S6C24 device in a buck design. The device is designed from a nominal 12-V bus to produce a regulated 1.2-V output at up to 35-A of load current. The TPSM8S6C24SEVM-1PH provides a number of test points to evaluate the performance of the device.