SLUUCU3 November   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
      1. 1.1.1 Before You Begin
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Equipment
      1. 2.1.1 Voltage Source
      2. 2.1.2 Oscilloscope
      3. 2.1.3 Multimeters
      4. 2.1.4 Output Load
      5. 2.1.5 Fan
      6. 2.1.6 USB-to-GPIO Interface Adapter
      7. 2.1.7 Recommended Wire Gauge
      8. 2.1.8 List of Test Points, Jumpers, and Connectors
    2. 2.2 Test Setup
      1. 2.2.1 Test and Configuration Software
        1. 2.2.1.1 Description
        2. 2.2.1.2 Features
      2. 2.2.2 Evaluating Split Rail Input
  9. 3Software
    1. 3.1 Using the Fusion GUI
      1. 3.1.1  Opening the Fusion GUI
      2. 3.1.2  General Settings
      3. 3.1.3  Changing ON_OFF_CONFIG
      4. 3.1.4  Pop-Up for Some Commands While Conversion is Enabled
      5. 3.1.5  SMBALERT# Mask
      6. 3.1.6  Device Info
      7. 3.1.7  Phase Commands
      8. 3.1.8  All Config
      9. 3.1.9  Monitor
      10. 3.1.10 Status
    2. 3.2 EVM Configuration Using the Fusion GUI
      1. 3.2.1 Configuration Procedure
  10. 4Implementation Results
    1. 4.1 Performance Data and Typical Characteristic Curves
      1. 4.1.1 Efficiency
      2. 4.1.2 Load Regulation
      3. 4.1.3 Line Regulation
      4. 4.1.4 Transient Response
      5. 4.1.5 Control Loop Bode Plot
      6. 4.1.6 Output Ripple
      7. 4.1.7 Control On
      8. 4.1.8 Control Off
      9. 4.1.9 Thermal Image
    2. 4.2 Test Procedure
      1. 4.2.1 Line and Load Regulation and Efficiency Measurement Procedure
      2. 4.2.2 Efficiency Measurement Test Points
      3. 4.2.3 Control Loop Gain and Phase Measurement Procedure
  11. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 EVM Assembly Drawing and PCB Layout
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1.     Trademarks

Monitor

When the Monitor screen (Figure 4-9) is selected, the screen changes to display real-time data of the parameters that are measured by the device. This screen provides access to:

  • Graphs of Vout, Iout, Vin, Pout, and Temperature
  • Start and Stop Polling, which turns ON or OFF the real-time display of data
  • Quick access to On/Off Config
  • Control pin activation and OPERATION command
  • Margin control
  • Clear Fault: Selecting Clear Faults clears any prior fault flags.

With two devices stacked together, the Iout reading is the total load supported by both devices. Iout also shows the current in each phase.

GUID-20230807-SS0I-NLTP-ZBDN-P4HCKCDPS05P-low.png Figure 3-9 Monitor Screen