This section includes a list of equipment required to perform tests on the BQ25960HEVM.
- Power supply: PS1. A power supply capable of supplying up to 20 V at 3 A is required.
- Battery simulator: Load #1 (4-quadrant supply). A "Kepco" load, BOP, 20-5M, DC 0 to ±10 V, 0 to ±5 A (or higher)
- Meters: (6x) "Fluke 75" multimeters, equivalent or better.
Alternative Option: (4x) equivalent voltage meters and (2x) equivalent current meters. The current meters must be capable of measuring at least 5 A. - Computer: A computer with at least one USB port and a USB cable. Must have Battery Management Studio installed. The download link is provided in Section 3.1 of this User's Guide.
- PC communication interface: EV2400 USB-based PC interface board.