SLUUCU8
july 2023
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.2
Physical Access
2.2.1
Test Equipment and Setup
2.2.1.1
Power Supplies
2.2.1.2
Meters
2.2.1.3
Oscilloscope
2.2.1.4
Loads
2.3
General Configurations
3
Implementation Results
3.1
Test Setup and Procedures
3.1.1
Power-Up and Power-Down With EN Control
3.1.2
Input Overvoltage Test
3.1.3
Output Hot-Short Test
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials (BOM)
5
Additional Information
Trademarks
Features
3-V to 65-V input range
Output short circuit protection with current limit set at 14A
Adjustable current limit using R
SET
and R
ISCP
LED for fault indication
LED indication for output ON/OFF detection