SLUUCU8 july 2023
Table 5-1 lists the EVM BOM.
Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer | Alternate PartNumber | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
C1 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK | ||
C2, C8 | 2 | 0.1uF | CAP, CERM, 0.1 µF, 100 V,+/- 10%, X8L, AEC-Q200 Grade 0, 0603 | 0603 | GCJ188L8EL104KA07D | MuRata | ||
C3 | 1 | 3300 pF | CAP, CERM, 3300 pF, 25 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E332KA01D | MuRata | ||
C5 | 1 | 2.2uF | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, 1210 | 1210 | C1210C225K1RACTU | Kemet | ||
C10 | 1 | 100uF | CAP, AL, 100 uF, 63 V, +/- 20%, AEC-Q200 Grade 2, TH | TH, 2-Leads, Body 10x12.5mm, Pin Spacing 5 mm | ELXZ630ELL101MJC5S | Chemi-Con | ||
C13 | 1 | 0.022uF | CAP, CERM, 0.022 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C223K3RACTU | Kemet | ||
D1 | 1 | 33 V | Diode, TVS, Bi, 33 V, SMB | SMB | SMBJ33CA-13-F | Diodes Inc. | ||
D5 | 1 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190GKT | Lite-On | ||
D6 | 1 | Red | LED, Red, SMD | Red 0805 LED | LTST-C170KRKT | Lite-On | ||
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |||
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |||
J1, J2, J3, J4, J9 | 5 | Standard Banana Jack, Uninsulated, 8.9mm | Keystone575-8 | 575-8 | Keystone | |||
J5, J6, J8, J13 | 4 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |||
J7 | 1 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |||
Q3, Q4 | 2 | MOSFET N-Channel 60 V 16 A (Ta), 104 A (Tc) 3.1W (Ta), 136 W (Tc) Surface Mount, Wettable Flank 8-PDFNU (5x6) | PDFN56U | TQM050NB06CR RLG | Taiwan Semiconductor | |||
R1 | 1 | 2.00k | RES, 2.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ3EKF2001V | Panasonic | ||
R2 | 1 | 50 | RES, 50, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060350R0FKEA | Vishay-Dale | ||
R5 | 1 | 12k | RES, 12 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060312K0JNEA | Vishay-Dale | ||
R8, R9, R13, R24, R25, R26 | 6 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic | ||
R10, R15 | 2 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale | ||
R11, R12, R23 | 3 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FT10K0 | Stackpole Electronics Inc | ||
R14 | 1 | 1.65k | RES, 1.65 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K65FKEA | Vishay-Dale | ||
R16 | 1 | 11.5k | RES, 11.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060311K5FKEA | Vishay-Dale | ||
SH1, SH2, SH3, SH4, SH5 | 5 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec | 969102-0000-DA | 3M |
TP1, TP2, TP3, TP4 | 4 | TEST POINT SLOTTED .118", TH | Test point, TH Slot Test point | 1040 | Keystone | |||
TP5, TP6, TP7, TP8, TP9, TP10, TP13 | 7 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone | |||
TP14 | 1 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |||
U1 | 1 | Ideal Diode Controller with Integrated Short Circuit Protection with Fault Output | VQFN24 | LM74912QRGEQ1 | Texas Instruments | |||
C6 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R2A103K080AA | TDK | ||
C11 | 0 | 220uF | CAP, AL, 220 uF, 63 V, +/- 20%, 0.16 ohm, AEC-Q200 Grade 2, SMD | SMT Radial H13 | EEV-FK1J221Q | Panasonic | ||
C15 | 0 | 1uF | CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | GCM31CR72A105KA03 | MuRata | ||
D2 | 0 | 70 V | Diode, Schottky, 70 V, 1 A, SMA | SMA | B170-13-F | Diodes Inc. | ||
D3 | 0 | 33 V | Diode, TVS, Uni, 33 V, 53.3 Vc, SMB | SMB | SMBJ33A-13-F | Diodes Inc. | ||
D4 | 0 | 16 V | Diode, TVS, Uni, 16 V, 26 Vc, SMB | SMB | SMBJ16A-13-F | Diodes Inc. | ||
L2 | 0 | 1uH | Inductor, Shielded, Composite, 1 uH, 43.5 A, 0.001 ohm, SMD | Inductor, 11.3x10x10mm | XAL1010-102MEB | Coilcraft | ||
Q1, Q2 | 0 | MOSFET N-Channel 60 V 16 A (Ta), 104 A (Tc) 3.1W (Ta), 136 W (Tc) Surface Mount, Wettable Flank 8-PDFNU (5x6) | PDFN56U | TQM050NB06CR RLG | Taiwan Semiconductor | |||
R6 | 0 | 100 | RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100RJNEA | Vishay-Dale | ||
R7 | 0 | 200 | RES, 200, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW1206200RJNEA | Vishay-Dale |