SLUUCV0B August 2023 – April 2024 TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
The TPSM8287Axx is a family of pin-to-pin compatible 6A, 10A, 12A, and 15A power modules, which integrate the inductor. The devices use an I2C interface to fine tune the output voltage to precisely match the needs of processor cores. The devices can be operated without the I2C interface to provide a high current, fixed-output-voltage power supply.