SLUUCV2A October 2023 – November 2023
The purpose of the EVM is to aid in evaluation of the UCC25660x LLC resonant controller. The EVM is a stand-alone LLC resonant half-bridge DC-DC power converter designed to operate with DC input from 365 VDC to 410 VDC, AC input from 85 to 265 VRMS, 47 to 63 Hz, and a nominal output of 12 VDC up to 180-W. The EVM is delivered using a diode rectifier at the output. The user has the option to evaluate this converter with a synchronous rectifier (SR) by populating the UCC24624 and SR FETs.
This user’s guide describes the UCC25660EVM-064 evaluation module (EVM). The user’s guide provides basic evaluation instructions from a viewpoint of system operation of the stand-alone LLC resonant power converter. Please read this user's guide thoroughly before applying power to this board.