SLUUCV2A October 2023 – November 2023
The UCC25660x is a fully featured LLC controller with integrated high-voltage gate driver. The UCC25660x has been designed to cover a wide range of applications with specific features added to make the device easy to design for wide input and output voltage operation needs. The device can be paired with a PFC controller to provide a complete power system using a minimum of external components. The resulting power system is designed to meet the most stringent requirements for standby power without the need for a separate standby power converter.
UCC25660x implements a new control algorithm which provides a highly efficient and consistent low power and burst mode. Both the low power and burst mode operation are designed to minimize audible noise while meeting DoE level VI, EuP regulations. The burst power level and hysteresis are programmable and directly relate to input power, simplifying the design and enabling wide input and output voltage operation.
The UCC25660x provides several protection features ranging from cycle-by-cycle protection, capacitive region operation avoidance, external OVP and OTP to enhance the reliability of the LLC power stage.