SLUUCV2A October 2023 – November 2023
Designator | QTY | Description | Part Number |
---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | HVP064 |
5VP, VCC, Vin, Vout | 4 | Test Point, Multipurpose, Red, TH | 5010 |
BLK, BW_OTP, HG, HV, HV_diode, I_opt, ISNS, L, LG, LL, N, SW, TSET | 13 | Test Point, Multipurpose, White, TH | 5012 |
C1, C17 | 2 | CAP, Film, 0.015 uF, 1250 V, +/- 5%, AEC-Q200 Grade 3, TH | B32652A7153J000 |
C3, C4, C8, C9 | 4 | CAP, AL, 470 uF, 35 V, +/- 20%, 0.03 ohm, TH | UHW1V471MPD |
C5, C6, C10, C11 | 4 | CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 1206_190 | C3216X5R1E226M160AB |
C7 | 1 | CAP, AL, 68 uF, 450 V, +/- 20%, TH | EKXG451ELL680MMN3S |
C12 | 1 | CAP, CERM, 100 pF, 50 V, +/- 1%, C0G/NP0, 0603 | 06035A101FAT2A |
C13 | 1 | CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603 | C0603X102K5RACTU |
C14 | 1 | CAP, CERM, 150 pF, 630 V, +/- 5%, C0G/NP0, 1206 | GRM31A5C2J151JW01D |
C15 | 1 | CAP, CERM, 2.2 uF, 35 V, +/- 10%, X7R, 0805 | C2012X7R1V225K085AC |
C16 | 1 | Cap Aluminum Lytic 330uF 35 V 20% (10 X 16 mm) Radial 5 mm 1430 mA 4000h 105C Bulk | 35ZL330MEFC10X16 |
C18 | 1 | CAP, CERM, 10 µF, 25 V,+/- 5%, X7R, AEC-Q200 Grade 1, 1206 | C1206C106J3RACAUTO |
C20 | 1 | CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, 1206 | 12061A101JAT2A |
C21 | 1 | CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, 0603 | C0603X221K5RACTU |
C22 | 1 | CAP, CERM, 1000 pF, V, +/- 20%, E, D7xT6mm | CD45-E2GA102M-NKA |
C24 | 1 | C1206 3,000 pF C0G 5.00% 50 V | C1206C302J5GACTU |
C25 | 1 | CAP, CERM, 150 pF, 50 V,+/- 5%, C0G/NP0, 0402 | 8.85012E+11 |
C26 | 1 | CAP, CERM, 0.01 uF, 100 V, +/- 5%, X7R, 0603 | 06031C103JAT2A |
C29 | 1 | CAP, CERM, 0.1 uF, 25 V,+/- 5%, C0G/NP0, 1206 | GRM31C5C1E104JA01L |
C30 | 1 | CAP, CERM, 4.7 uF, 25 V, +/- 10%, X7R, 1206 | C3216X7R1E475K085AB |
C31 | 1 | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 | C0603X222K5RACTU |
C32 | 1 | CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0402 | C0402C103J5RACTU |
C39 | 1 | CAP, Film, 0.47 uF, 630 V, +/- 10%, TH | B32922C3474K |
C40, C41 | 2 | CAP, Film, 1 µF, X2 275 VAC, +/- 20%, TH | R46KN410000P0M |
C46 | 1 | CAP, CERM, 4700 pF, 100 V, +/- 5%, C0G/NP0, 0603 | C0603C472J1GAC7867 |
D1, D4 | 2 | Diode, Ultrafast, 100 V, 0.15 A, SOD-123 | 1N4148W-7-F |
D2, D5 | 2 | Diode, Schottky, 100 V, 20 A, AEC-Q101, TH | STPS41H100CTY |
D3 | 1 | Diode, Schottky, 100 V, 2 A, AEC-Q101, SOD-123W | PMEG10020ELRX |
D7 | 1 | Diode, Ultrafast, 600 V, 1 A, AEC-Q101, SMAF | ES1JAF |
D8, D9 | 2 | Diode, P-N, 1000 V, 1 A, TH | 1N4007-E3/73 |
D10 | 1 | Diode, Switching-Bridge, 420 V, 8 A, TH | GBU8J-BP |
D11 | 1 | Diode, Zener, 15 V, 500 mW, SOD-123 | DDZ15-7 |
H1, H2, H3, H4 | 4 | 4824 | |
H5, H6, H7, H8 | 4 | 1903C | |
H9, H10 | 2 | 531202B02500G | |
H13, H14 | 2 | 4708 | |
Inj | 1 | Test Point, Multipurpose, Orange, TH | 5013 |
J1, J2 | 2 | Terminal Block, 5.08 mm, 2x1, Brass, TH | ED120/2DS |
J3 | 1 | Terminal Block, 5.08 mm, 3x1, Brass, TH | ED120/3DS |
MP1, MP2 | 2 | M3 Pan Head Machine Screw Phillips Drive Stainless Steel | RM3X8MM-2701 |
MP3, MP4 | 2 | Mounting Kit For TO-220 Heat Sinks | 4880SG |
Q1, Q3 | 2 | Power Transistor MOSFET N-Channel Enhancement 600 V 21 A 3-Pin D2PAK T/R | IPB60R105CFD7ATMA1 |
R1, R6 | 2 | RES, 42.2, 1%, 0.1 W, 0603 | RC0603FR-0742R2L |
R3, R8 | 2 | RES, 1.00, 1%, 0.1 W, 0603 | RC0603FR-071RL |
R4, R11 | 2 | RES, 51.0 k, 1%, 0.1 W, 0603 | RC0603FR-0751KL |
R5 | 1 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | ERJ-8GEY0R00V |
R9, R12 | 2 | RES, 0.005, 1%, 1.5 W, 2010 | CSNL2010FT5L00 |
R14 | 1 | RES, 1.00 M, 1%, 0.1 W, 0603 | RC0603FR-071ML |
R15 | 1 | RES, 0, 5%, 0.063 W, 0402 | RC0402JR-070RL |
R16 | 1 | RES, 2.05 k, 1%, 0.1 W, 0603 | RC0603FR-072K05L |
R17 | 1 | RES, 0, 0.75 W, AEC-Q200 Grade 0, 1206 | CRCW12060000Z0EAHP |
R18 | 1 | RES, 9.09 k, 1%, 0.1 W, 0603 | RC0603FR-079K09L |
R19 | 1 | RES, 147 k, 1%, 0.1 W, 0603 | RC0603FR-07147KL |
R21 | 1 | RES, 10.0 k, 1%, 0.1 W, 0402 | ERJ-2RKF1002X |
R22 | 1 | RES, 33.2 k, 1%, 0.1 W, 0603 | RC0603FR-0733K2L |
R23 | 1 | RES, 16.9 k, 1%, 0.1 W, 0603 | RC0603FR-0716K9L |
R25 | 1 | RES, 2.20, 1%, 0.1 W, 0603 | ERJ-3RQF2R2V |
R26, R27, R28 | 3 | RES, 1.65 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW12061K65FKEA |
R29, R30, R34 | 3 | 3.3 MOhms ±1% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, High Voltage Thick Film | KTR18EZPF3304 |
R33 | 1 | RES, 549 k, 1%, 0.1 W, 0603 | RC0603FR-07549KL |
R36 | 1 | RES, 140 k, 1%, 0.1 W, 0603 | RC0603FR-07140KL |
R37 | 1 | RES, 35.7 k, 0.1%, 0.1 W, 0603 | RT0603BRD0735K7L |
R38 | 1 | RES, 191 k, 0.1%, 0.1 W, 0603 | RT0603BRD07191KL |
R39, R40, R45, R49 | 4 | RES, 10 M, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW120610M0JNEA |
R43 | 1 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL |
R46 | 1 | NTC Thermistor 470k 0603 (1608 Metric) | B57371V2474J060 |
R47 | 1 | RES, 15.0 k, 0.1%, 0.1 W, 0603 | RG1608P-153-B-T5 |
R51 | 1 | RES, 205, 1%, 0.25 W, 1206 | RC1206FR-07205RL |
R57 | 1 | RES, 1.21 k, 1%, 0.1 W, 0603 | RC0603FR-071K21L |
RT1 | 1 | Thermistor NTC, 4.70 ohm, 20%, 15x7mm | B57237S0479M000 |
RV1 | 1 | VARISTOR 1200 V 10KA DISC 20 MM | TMOV20RP750E |
SGND1, SGND2, TP8, TP9 | 4 | Test Point, Multipurpose, Black, TH | 5011 |
T1 | 1 | TRANSFORMER- | 750320617 |
T2, T3 | 2 | Terminal 70 A Lug | CXS70-14-C |
U1 | 1 | Optocoupler, 5.3 kV, 100-200% CTR, SMT | VO618A-3 |
U2 | 1 | Low-Voltage Adjustable Precision Shunt Regulator, 129 ppm / degC, 80 mA, 0 to 70 degC, 3-pin SOT-23 (DBZ), Green (RoHS & no Sb/Br) | TLVH431ACDBZR |
U4 | 1 | 750 kHz Wide VIN/VOUT Range LLC Controller Optimized for Light Load Efficiency | UCC256601DDBR |
C2, C19 | 0 | CAP, CERM, 1200 pF, 100 V, +/- 5%, C0G/NP0, 0805 | GRM2165C2A122JA01D |
C23 | 0 | CAP, CERM, 150 pF, 50 V,+/- 5%, C0G/NP0, 0402 | 8.85012E+11 |
C27, C28 | 0 | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | EMK107B7105KA-T |
C34 | 0 | CAP, CERM, 2.2 uF, 35 V, +/- 10%, X7R, 0805 | C2012X7R1V225K085AC |
C35 | 0 | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | GRM188R71C105KE15D |
C37 | 0 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X5R, 0402 | GRM155R61C104KA88D |
C38 | 0 | CAP, CERM, 47 pF, 500 V, +/- 5%, C0G/NP0, 1206 | 12067A470JAT2A |
C42, C43 | 0 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402 | GRM1555C1H101JA01D |
C44 | 0 | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X5R, 0402 | GRM155R61E104KA87D |
D6 | 0 | Diode, Zener, 11 V, 1.5 W, SMA | 1SMA5926BT3G |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A |
Q2, Q4 | 0 | MOSFET, N-CH, 40 V, 100 A, DQJ0008A (VSONP-8) | CSD18511Q5A |
Q6 | 0 | MOSFET, N-CH, 60 V, 0.3 A, SOT-23 | 2N7002K-T1-E3 |
R2, R7 | 0 | RES, 10.0, 1%, 0.25 W, 1206 | RC1206FR-0710RL |
R20 | 0 | RES, 10.0 k, 1%, 0.1 W, 0603 | ERJ-3EKF1002V |
R24, R31, R32 | 0 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL |
R35 | 0 | RES, 10.0, 1%, 0.1 W, 0603 | RC0603FR-0710RL |
R41, R42 | 0 | RES, 4.75, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04024R75FKED |
R44 | 0 | RES, 100 k, 1%, 0.1 W, 0402 | ERJ-2RKF1003X |
R48 | 0 | RES, 5.11 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04025K11FKED |
R50 | 0 | RES, 3.01 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04023K01FKED |
R52 | 0 | RES, 261 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402261KFKED |
R53, R54 | 0 | RES, 536, 0.1%, 0.1 W, 0603 | RT0603BRD07536RL |
R55 | 0 | RES, 39.2, 1%, 0.1 W, 0603 | RC0603FR-0739R2L |
R56 | 0 | RES, 80.6 k, 1%, 0.1 W, 0603 | RC0603FR-0780K6L |
U3 | 0 | Single Output LDO, 50 mA, Fixed 5 V Output, 3 to 24 V Input, 5-pin SC70 (DCK), -40 to 85 degC, Green (RoHS & no Sb/Br) | TPS71550DCKR |
U5 | 0 | High Performance Synchronous Rectifier Driver for LLC Resonant Converter, D0008A (SOIC-8) | UCC24624DR |
U6 | 0 | Single General Purpose, Low Voltage, Tiny Pack Comparator, 5-pin SOT-23, Pb-Free | LMV331M5/NOPB |
U7 | 0 | Low- and High-Side Measurement, Multichannel, Voltage Output, Current-Sense Amplifier, DBV0005A (SOT-5) | INA180A4IDBV |