SLUUCV2A October 2023 – November 2023
The following waveforms shows the voltage across the 10kohm(I_OPT), voltage across the resonant current sense resistor (ISNS), switch node voltage (SW) and low side gate voltage (LO) with 115 VAC, 60 Hz applied to the AC input and 390 VDC applied to the DC input. Figure 4-10, Figure 4-11, and Figure 4-12 shows the waveforms during normal switching and high frequency burst mode and low frequency burst mode respectively.