SLUUCV6 June 2024 BQ2969
The BQ2969EVM circuit module is a 47.5mm × 53mm 2-layer circuit card assembly. The EVM is designed for easy assembly with cell connections on the left edge to a terminal block. Output terminals are on the right edge using a header. The EVM layout and construction allows easy understanding of the connections and access to the test points for evaluation.
See additional information in the configuration and operation sections of this document. Figure 4-3 to Figure 4-4 show the board layout.