SLUUCV6 June 2024 BQ2969
The BQ2969EVM evaluation module (EVM) is a complete evaluation system for the BQ2969, a high accuracy, low-power overvoltage protector with an integrated LDO for 2-series to 4-series Li-Ion, and LiFePO4 battery packs. The EVM consists of a BQ2969 circuit module which is used for simple evaluation of the BQ2969 protection functions. The circuit module includes one BQ2969 integrated circuit (IC) and all other onboard components necessary to signal the conditions of overcharge and overdischarge in a 4-series cell Li-Ion or Li-Polymer battery pack. The circuit module connects directly across the cells in a battery, or can be connected with a power supply and the included cell simulator resistors.