Table 1-2 Device InformationEVM Part Number | Chemistry | Configuration | Capacity |
---|
BQ2969EVM | Li-Ion | 4 cells | Any |
Note: Capacity is shown as Any since the board
does not control current. If making additional connections monitor board currents
and temperatures to operate within the limits of the components and laboratory
environment. Refer to the physical construction section for board details.