SLUUCV6 June 2024 BQ2969
The bill of materials for the circuit module is shown in Table 4-1. Substitute parts can be used in the manufacturing of the assembly.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
BMS078 |
Any |
||
C1, C2, C3, C4, C5 |
5 |
0.1uF |
CAP, CERM, 0.1uF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
GCJ188R72A104KA01D |
MuRata |
C6, C7, C9, C10, C11 |
5 |
0.1uF |
CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 0603 |
0603 |
885012206095 |
Wurth Elektronik |
C8 |
1 |
0.47uF |
CAP, CERM, 0.47uF, 10V, +/- 10%, X5R, 0603 |
0603 |
C0603C474K8PACTU |
Kemet |
D1 |
1 |
Red |
LED, Red, SMD |
LED_0603 |
150060RS75000 |
Wurth Elektronik |
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
J1 |
1 |
TERM BLOCK 3.5MM VERT 4POS PCB |
HDR4 |
OSTTE040161 |
On Shore Technology |
|
J2 |
1 |
Header, 100mil, 2x1, Tin, TH |
Header, 2 PIN, 100mil, Tin |
PEC02SAAN |
Sullins Connector Solutions |
|
J3 |
1 |
Terminal Block, 3.5mm Pitch, 5x1, TH |
17.5x8.2x6.5mm |
ED555/5DS |
On-Shore Technology |
|
J6 |
1 |
Header, 2.54mm, 4x2, Gold, TH |
Header, 2.54mm, 4x2, TH |
TSW-104-08-L-D |
Samtec |
|
Q8 |
1 |
60V |
MOSFET, N-CH, 60V, 2A, AEC-Q101, SOT-23 |
SOT-23 |
DMN6075S-7 |
Diodes Inc. |
R1, R4, R7, R9, R10 |
5 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031K00JNEA |
Vishay-Dale |
R2 |
1 |
100 |
RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603100RJNEA |
Vishay-Dale |
R5 |
1 |
0 |
RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |
R6 |
1 |
5.1k |
RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06035K10JNEA |
Vishay-Dale |
R11 |
1 |
1.0Meg |
RES, 1.0M, 5%, 0.1W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031M00JNEA |
Vishay-Dale |
R12, R13, R14, R15 |
4 |
200 |
RES, 200, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 |
1206 |
CRCW1206200RFKEA |
Vishay-Dale |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 |
5 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
TP4 |
1 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Test point |
5011 |
Keystone |
|
TP5, TP6 |
2 |
Test Point, Compact, Black, TH |
Black Compact Test point |
5006 |
Keystone |
|
U1 |
1 |
Overvoltage Protection for 2-Series, 3-Series, and 4-Series Cell Li-Ion Batteries with Regulated Output Supply |
WSON8 |
BQ296900DSGT |
Texas Instruments |
|
D2 |
0 |
13V |
Diode, Zener, 13V, 200mW, SOD-323 |
SOD-323 |
MMSZ5243BS-7-F |
Diodes Inc. |
F1 |
0 |
Fuse, 30A, 62 VDC, SMD |
9.5x2x5mm |
SFK-3030 |
Dexerials Corporation |
|
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
J4 |
0 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
J5 |
0 |
Header, 100mil, 2x1, Tin, TH |
Header, 2 PIN, 100mil, Tin |
PEC02SAAN |
Sullins Connector Solutions |
|
R3 |
0 |
5.1k |
RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06035K10JNEA |
Vishay-Dale |
R8 |
0 |
1.0Meg |
RES, 1.0M, 5%, 0.1W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031M00JNEA |
Vishay-Dale |