SLUUCV6 June 2024 BQ2969
This section summarizes the performance specifications of the BQ2969 circuit module in the default 4-series cell configuration.
Typical voltage depends on the number of cells configured. Because the board does not control current, if populating additional components, limit currents to appropriate levels.
Specification | Min | Typ | Max | Unit |
---|---|---|---|---|
Input voltage BAT+ with respect to BAT– | 3 | – | 22 | V |
Continuous current |
0 |
- |
1 | A |
Operating temperature range | 20 | 25 | 30 | °C |