The TPS4800Q1EVM allows reference circuit evaluation of TI's TPS4800-Q1 smart high-side driver. The TPS4800-Q1 is a 3.5-V to 80-V smart high-side controller and has a strong (2-A) gate drive that enables power switching using parallel MOSFETs in high current system designs. The TPS4800-Q1 provides adjustable short circuit protection with configurable auto-retry and latch-off fault behavior.