SLUUCV9 November   2023 TPS4800-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
    2. 2.2 General Configurations
      1. 2.2.1 Physical Access
      2. 2.2.2 Test Equipment and Setup
        1. 2.2.2.1 Power Supplies
        2. 2.2.2.2 Meters
        3. 2.2.2.3 Oscilloscope
        4. 2.2.2.4 Loads
  8. 3Implementation Results
    1. 3.1 Test Setup and Procedures
      1. 3.1.1 Power-Up With EN Control
      2. 3.1.2 ON and OFF Control With INP Input
      3. 3.1.3 Overload and Short Circuit Protection Test
      4. 3.1.4 Overvoltage Protection Test
      5. 3.1.5 Short-Circuit Protection Diagnosis Test
      6. 3.1.6 Input Reverse Polarity Test
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill Of Materials (BoM)
  10. 5Additional Information
    1.     Trademarks

Setup

The TPS4800Q1EVM evaluation board enables evaluation of TPS48000-Q1 driver. The input power is applied between connectors J1 and J4 while J2 and J3 provide an output connection to the load, Refer to the schematic in Figure 5-1 and EVM test setup in Figure 4-1.

D4 provides the fault indication output for under-voltage fault, short-circuit fault and during SCP comparator diagnosis whereas D5 provides the fault indication output for gate drive UVLO.

Table 2-1 TPS4800Q1EVM Evaluation Board Options and Setting
Part Number EVM Function Vin Range Vin UVLO

Vin OVP

ENABLE

(EN/UVLO)

Short circuit protection Features
Low Setting Hi Setting
TPS4800Q1EVM Smart high side driver with Reverse Polarity Protection, Short-Circuit Protection and Diagnostics 24 V to 60 V 24 V

58 V

Active high 5 A

15 A

Low-side and high-side using external sense resistor

MOSFET VDS sensing

Short-circuit protection with Auto-retry/ latch response