SLUUCW3 October   2023 TPS62843

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input/Output Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Adjusting the Output Voltage
      3. 2.2.3 Loop Response Measurement
  9. 3Implementation Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Introduction

The TPS62843x is a family of synchronous, step-down converters in a 1.6-mm × 1.6-mm × 0.6-mm SOT-563 package. The SR030 EVM contains three completely independent circuits, each for a different IC version. See Table 2-1 for a summary of the SR030 EVMs.

The reference designator order is grouped by sub-circuit. Reference designators beginning with 1 (for example, R1x, J1x, C1x) are part of one sub-circuit. The second digit of each reference designator is the same for the same component in different sub-circuits. R11, R21, and R31, for example, refer to the same resistor in each sub-circuit.

Table 1-1 SR030 Circuit Options
EVM Version IC Installed Output Voltage Setpoint Output Voltage
Setpoint Range
Output Current
TPS628436-7-8EVM-030 (SR030-001) TPS628436 (U11) 0.6 V 0.4-0.8 V (adjustable) 600 mA
TPS628437 (U21) 0.9 V 0.8-1.8 V (adjustable) 600 mA
TPS628438 (U31) 1.8 V 1.8-3.6 V (adjustable) 600 mA