SLUUCW5 November 2023 UCC28750
Safety: This evaluation module is not encapsulated and there are voltages that are much greater than 50 VDC.
If you are not trained in the proper safety of handling and testing power electronics please do not test this evaluation module.
Voltage Source: Isolated AC source or variable AC transformer capable of 265 VAC cable of handling 80 W
Voltmeter: Digital voltage meter
Power Analyzer: Capable of measuring 1 mW to 10 W of input power and capable of handling 265-V RMS input voltage. Please read the power analyzer’s user manual for proper setup.
Oscilloscope:
Output Load: Resistive or electronic load capable handling 60 W at 24 V.
Recommended Wire Gauge: Insulated 22 AWG.