SLUUCW6 November 2023 LM74930-Q1
This user’s guide describes the LM74930Q1EVM evaluation module for evaluating the performance of the LM74930-Q1 ideal diode controller devices. The LM74930-Q1 ideal diode controller drives and controls external back to back N-Channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control, as well as overcurrent, short-circuit, and overvoltage protection. This document provides EVM configuration information and test setup details for evaluating the LM74930-Q1 device. The EVM schematic, board layout, and bill of materials (BOM) are also included.
Part Number | EVM Function | Vin Range | Vin UVLO | Vin OVP |
ENABLE (EN) |
Overcurrent Protection |
Features | |
---|---|---|---|---|---|---|---|---|
Low Setting | Hi Setting | |||||||
LM74930Q1EVM | Ideal diode with surge stopper functionality, circuit breaker, under and overvoltage protection with fault output | 4 V to 65 V | 5.3 V | 36.96 V | Active high | 4 A | 6 A | Selectable overcurrent threshold and timer setting |