SLUUCW6 November 2023 LM74930-Q1
LM74930-Q1 is an ideal diode with surge stopper, circuit breaker, overvoltage protection and fault output. The LM74930-Q1 ideal diode controller drives and controls external back to back N-Channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control with overcurrent and overvoltage protection. The wide input supply of 3 V to 65 V allows protection and control of 12-V and 24-V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65 V.