SLUUCW6 November 2023 LM74930-Q1
Table 3-1 lists the LM74930Q1EVM evaluation board input and output connector functionality. Table 3-2 and Table 3-3 describe the test point availability and the jumper functionality.
Connector | Label | Description |
---|---|---|
J1 | VIN | Power input connector to the positive rail of the input power supply. |
J3 | PGND | Ground connection for the power supply. |
J2 | VOUT | Power output connector to the positive side of the load. |
J9 | VOUT_LC | Power output connector after the output CLC Filter. |
J4 | PGND | Ground connection for the load. |
Test Points | Label | Description |
---|---|---|
TP1 | VIN | Input power supply to the EVM. |
TP2 | VOUT | Output from the EVM. |
TP3, TP4, TP14 | PGND | EVM ground. |
TP5 | EN | Enable input. |
TP6 | VS | Input power supply to the IC. |
TP7 | DGATE | Diode controller gate drive output. |
TP8 | HGATE | GATE driver output for the HSFET. |
TP9 | FLT/ | Active low open drain fault output. |
TP10 | MODE | MODE input to disable reverse current blocking function of DGATE. |
TP11 | TMR | Fault timer input. |
TP12 | IMON | Analog current monitor output. |
TP13 | C | Cathode of the ideal diode. |
TP15 | VREG | Onboard regulated voltage supply |
Jumper | Connection | Description |
---|---|---|
J5 | 1-2 | EN connected to VREG. EN pulled High. |
2-3 | EN connected to GND. EN pulled Low. | |
J6 | 1-2 | MODE connected to VREG. |
2-3 | MODE connected to GND. RCB disabled. | |
J7 | 1-2 | Output high D5 LED indication. |
J8 | 1-2 | OVCLAMP connected to OV for overvoltage clamp with timer functionality. |
2-3 | OVCLAMP connected to GND when OV clamp not needed. | |
J10 | 1-2 | TIMER duration set to 0.14ms. |
3-4 | TIMER duration set to 0.68ms, | |
5-6 | Controller set in latch-off mode, | |
J11 | 1-2 | Overcurrent protection disabled. |
3-4 | Overcurrent protection threshold set to 4A. | |
5-6 | Overcurrent protection threshold set to 6A. | |
J12 | 1-2 | IMON voltage set to 0.65V/A. |
3-4 | IMON voltage set to 0.43V/A. | |
J13 | 1-2 | Pulls FLT/ pin to external supply |
2-3 | Pulls FLT/ pin to onboard VREG supply. | |
J14 | 1-2 | Pulls OV resistor divider to VIN |
2-3 | Pulls OV resistor divider to VOUT |