SLUUCW7 july 2023 TPS25983
TPS259830L device is used on the EVM and is a current limit variant. This device has a dVdT pin that can drive external FET, which helps in reverse current blocking when the device is off. TPS25983 eFuse is a highly integrated circuit protection and power management device in a small package. The device is operational over a wide input voltage range. The device is a robust defense against overloads, short-circuits, voltage surges, reverse current and excessive inrush current.