SLUUCW7 july   2023 TPS25983

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Points and Connectors
    2. 2.2 Test Equipment and Set Up
      1. 2.2.1 Power Supplies
      2. 2.2.2 Meters
      3. 2.2.3 Oscilloscope
      4. 2.2.4 Loads
    3. 2.3 Test Setup and Procedures
      1. 2.3.1 Hot-Plug Test
      2. 2.3.2 Current Limit Test
      3. 2.3.3 Output Hot-Short Test
      4. 2.3.4 Wakeup into Short Test
      5. 2.3.5 Overvoltage Cut-off Test
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill Of Materials (BOM)
  9. 4Additional Information
    1.     Trademarks

Overvoltage Cut-off Test

Use the following instructions to perform overvoltage protection test.

  1. Remove input TVS diodes.
  2. Set the input supply voltage VIN to 12 V and current limit of 5 A. Apply the supply between input connectors J1 and J3 and enable the power supply.
  3. Set the load resistance to 24 Ω and connect between VOUT and GND.
  4. Increase the input supply VIN from 12 V to 18 V and observe the waveforms using an oscilloscope.

Figure 3-6 shows over voltage response of TPS25983 on TPS25983EVM eFuse Evaluation Board.

GUID-09CF4340-1BE0-4C0C-9B7D-1B5B264A1195-low.gifFigure 2-6 Over Voltage Protection Response of TPS25983 Device