SLUUCW7 july 2023 TPS25983
The TPS25983EVM eFuse Evaluation Board enables evaluation of TPS259830L eFuse from TPS25983 family. The input power is applied between connectors J1 and J3 while J2 and J3 provides the output connection to the load; refer to the schematic in Figure 4-1, and EVM test setup in Figure 3-1. D1/C1 provides input protection for the TPS259830L eFuse while D2/C2 provides output protection.
S1 allows U1 to be RESET or disabled. A power good (PG) indicator is provided by D3. Scaled device current can be monitored at TP15.
Part Number | EVM Function | Vin Range | Vin UVLO | OV Cut-off | Current Limit | Fault Response | |
---|---|---|---|---|---|---|---|
Low Setting | Hi Setting | ||||||
TPS25983EVM eFuse Evaluation Board | 2.7 V to 26 V, 18 A eFuse | 2.7 V to 26 V | 10.87 V | 13.79 V | 2 A | 20 A | Configurable number of auto-retries and retry-delay |