SLUUCW7
july 2023
TPS25983
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Points and Connectors
2.2
Test Equipment and Set Up
2.2.1
Power Supplies
2.2.2
Meters
2.2.3
Oscilloscope
2.2.4
Loads
2.3
Test Setup and Procedures
2.3.1
Hot-Plug Test
2.3.2
Current Limit Test
2.3.3
Output Hot-Short Test
2.3.4
Wakeup into Short Test
2.3.5
Overvoltage Cut-off Test
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill Of Materials (BOM)
4
Additional Information
Trademarks
Features
2.7-V to 26-V (typ) operation
2 A to 20 A programmable current limit using onboard jumpers
Programmable output voltage slew rate control
Configurable number of auto-retries and retry-delay features
Programmable current limit timer
TVS diode for input transient protection
On-board Schottky diode at output prevents negative spike during overcurrent faults
LED status indication for Power Good output