The TPS25983EVM eFuse Evaluation Board enables evaluation of TPS25983 eFuse from TPS25983 family.
- 2.7-V to 26-V (typ) operation
- 2 A to 20 A programmable current limit using onboard jumpers
- Programmable output voltage slew rate control
- Configurable number of auto-retries and retry-delay features
- Programmable current limit timer
- TVS diode for input transient protection
- On-board Schottky diode at output prevents negative spike during overcurrent faults
- LED status indication for Power Good output