This manual discusses the modules and peripherals of the BQ27Z746-R1 device, and how each is used to build a complete battery pack gas gauge and protection solution. For electrical specifications, refer to the BQ27Z746 Single-Cell Battery Fuel Gauge with Integrated Protector (SLUSDW2).
The following notation is used if SBS commands and data flash values are mentioned within a text block:
The reference format for SBS commands is: SBS:Command Name(Command No.): Manufacturer Access(MA No.)[Flag]; for example:
SBS:Voltage(0x09), or SBS:ManufacturerAccess(0x00): Seal Device(0x0020)