SLUUCW8 October 2023 BQ27Z746
The GPO pin can be optionally configured to read a second thermistor (using Temperature Enable) or it can be used as a digital output as a host interrupt signal. The pin can be used for either purpose, but not both.
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | GPO Pin Config | H1 | 0x00 | 0x01 | 0x00 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | HOSTINT_EN |
RSVD (Bits 7–1): Reserved. Do not use. | ||
HOSTINT_EN (Bit 0): Use the pin for output of a host interrupt signal | ||
1 = | Enabled | |
0 = | Disabled (default) | |
By default, neither option is selected.
If one of the options is selected, see the appropriate chapter for either temperature measurement or host interrupts.