SLUUCW8 October 2023 BQ27Z746
This read-word function returns the maximum load current.
I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | ||
---|---|---|---|---|---|---|---|---|---|
SE | US | FA | |||||||
0x1E/1F | MaxLoadCurrent() | R | Word | I2 | 0 | 65535 | mA |
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Gas Gauging | Max Load | Max Load Current | I2 | –32768 | 0 | –500 | mA | Initial value reported on MaxLoadCurrent() |
Gas Gauging | Max Load | Max Load Rsoc | U1 | 0 | 100 | 50 | % | Threshold that RSOC must fall below to average MaxLoadCurrent() with Max Load Current on the next valid charge termination |