SLUUCW8 October 2023 BQ27Z746
This read-only command returns the data flash values of Cell0 R_a 0...14 or xCell0 R_a 0...14 on MACData(), depending which Ra table is presently being used. Reads are available in all security modes, including SEALED.
Status | Condition | Action |
---|---|---|
Activate | 0x00E0 to AltManufacturerAccess() | Outputs 30 bytes of the presently used
Ra table in data flash on MACData() in the following format:
aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjjJJkkKKllLLmmMMnnNN ooOO AAaa: Cell0 R_a 0 or xCell0 R_a 0 BBbb: Cell0 R_a 1 or xCell0 R_a 1 CCcc: Cell0 R_a 2 or xCell0 R_a 2 DDdd: Cell0 R_a 3 or xCell0 R_a 3 EEee: Cell0 R_a 4 or xCell0 R_a 4 FFff: Cell0 R_a 5 or xCell0 R_a 5 GGgg: Cell0 R_a 6 or xCell0 R_a 6 HHhh: Cell0 R_a 7 or xCell0 R_a 7 IIii: Cell0 R_a 8 or xCell0 R_a 8 JJjj: Cell0 R_a 9 or xCell0 R_a 9 KKkk: Cell0 R_a 10 or xCell0 R_a 10 LLll: Cell0 R_a 11 or xCell0 R_a 11 MMmm: Cell0 R_a 12 or xCell0 R_a 12 NNnn: Cell0 R_a 13 or xCell0 R_a 13 OOoo: Cell0 R_a 14 or xCell0 R_a 14 |