SLUUCW8 October 2023 BQ27Z746
The device has five hardware-based protections—HCUV, HCOV, HOCC, HOCD, and HSCD—with adjustable threshold and delay time. The threshold settings are in mV; therefore, for current-based protections, the actual current that triggers the protection is based on the RSENSE used in the schematic design.
In general, when a fault is detected after the Delay time, the CHG and DSG FETs are disabled (Trip stage). Because both FETs are off, the current drops to 0 mA. After Recovery time, the CHG and DSG FETs are turned on again (Recovery stage).