SLUUCW8 October 2023 BQ27Z746
This command returns the lifetime data in RAM with the following format:
aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjjJJkkKKllLL.
Value | Description |
---|---|
AAaa | Unused |
BBbb | Unused |
CCcc | No Full Discharge |
DDdd | Last Full Discharge |
EEee | No Of HCOV Events |
FFff | Last HCOV Event |
GGgg | No Of HCUV Events |
HHhh | Last HCUV Event |
IIii | No Of HOCC Events |
JJjj | Last HOCC Event |
KKkk | No Of HOCD Events |
LLll | Last HOCD Event |