SLUUCW8 October 2023 BQ27Z746
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SLEEP | XCHG | XDSG | PF | SS | SDV | SEC1 | SEC0 | BTP_ INT | SHELF | RSVD | SHIP | ZVCHG | CHG | DSG | SHIPV |
SLEEP (Bit 15): SLEEP mode conditions met | ||
1 = | Active | |
0 = | Inactive | |
XCHG (Bit 14): Charging disabled | ||
0 = | Inactive | |
1 = | Active | |
XDSG (Bit 13): Discharging disabled | ||
1 = | Active | |
0 = | Inactive | |
PF (Bit 12): PERMANENT FAILURE mode status | ||
1 = | Active | |
0 = | Inactive | |
SS (Bit 11): SAFETY status. This is the ORd value of all the Safety Status bits. | ||
1 = | Active | |
0 = | Inactive | |
SDV (Bit 10): SHUTDOWN mode triggered from a low cell voltage | ||
1 = | Active | |
0 = | Inactive | |
SEC1, SEC0 (Bits 9, 8): SECURITY mode | ||
0, 0 = | Reserved | |
0, 1 = | Full Access | |
1, 0 = | Unsealed | |
1, 1 = | Sealed | |
BTP_INT (Bit 7): Battery Trip Point Interrupt. Setting and clearing this bit depends on various conditions. | ||
See Section 8.11 for details. | ||
SHELF (Bit 6): SHELF mode | ||
1 = | Active | |
0 = | Inactive | |
RSVD (Bit 5): Reserved | ||
SHIP (Bit 4): SHIP mode | ||
1 = | Active | |
0 = | Inactive | |
ZVCHG (Bit 3): Zero-volt (low voltage) charging status | ||
1 = | Active | |
0 = | Inactive | |
CHG (Bit 2): CHG FET status | ||
1 = | Active | |
0 = | Inactive | |
DSG (Bit 1): DSG FET status | ||
1 = | Active | |
0 = | Inactive | |
SHIPV (Bit 0): SHIP mode triggered via low cell voltage | ||
1 = | Active | |
0 = | Inactive |