SLUUCW8 October 2023 BQ27Z746
The secure key is stored in the secured memory of the BQ27Z746-R1 device. It is located in secure memory, which can store up to three secure keys.
Auth Config selects which of the three keys to be used with KEY_SEL0 and KEY_SEL1.
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Settings | Configuration | Auth Config | H1 | 0x0 | 0x02 | 0x00 | — | Bit 0: KEY_SEL0 Bit 1: KEY_SEL1 00 = Enables KEY 1 01 = Enables KEY 2 10 = Enables KEY 3 11 = Reserved. Do not use. |