SLUUCW8 October 2023 BQ27Z746
This read-word function returns the remaining time to fully discharge the battery based on AtRate().
I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | Note | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x04/05 | AtRateTimeToEmpty() | R | Word | U2 | 0 | 65535 | min | 65535 indicates not being charged |