SLUUCW8 October 2023 BQ27Z746
Class | Subclass | Name | Type | Min | Max | Default | Description |
---|---|---|---|---|---|---|---|
Settings | Manufacturing | Mfg Status Init | H2 | 0x0000 | 0xFFFF | 0x0000 | Bit 0: Reserved Bit 1: Reserved Bit 2: Reserved Bit 3: GAUGE_EN—Gauging 0 = Disabled (default) 1 = Enabled Bit 4: FET_EN 0 = Disabled 1 = Enabled Bit 5: LF_EN—Lifetime data collection 0 = Disabled (default) 1 = Enabled Bit 15:6: Reserved |