SLUUCW9 December 2023 BQ76972
The BQ76972 device integrates Cell Undervoltage Protection (CUV), monitoring the voltage of every cell using a comparator-based circuit, and triggering a CUV alert or fault when a cell voltage falls below the CUV threshold. The CUV threshold is programmable from 1.012 V to 4.048 V in 50.6 mV steps and is set by the Protections:CUV:Threshold configuration register. The CUV protection is enabled using the Settings:Protection:Enabled Protections A:[CUV] configuration bit.
The CUV circuitry triggers an alert signal when an undervoltage event is first detected, then triggers a fault after a programmable detection delay, CUV_DLY, which can be set from 10 ms to 6765 ms in units of 3.3 ms, with the actual delay being 3.3 ms × (2 + setting). The setting 0x0 disables the protection. The delay is set by the Protections:CUV:Delay configuration register.
When a CUV fault is triggered, the fault recovers if the voltage rises above the CUV threshold by a value of CUV_HYS, which is programmable from 100 mV to 1 V in steps of 50 mV, for Protections:Recovery:Time. This hysteresis level is set by the Protections:CUV:Recovery Hysteresis configuration register.
When CUV is triggered, the device turns off the DSG FET if configured for autonomous FET control, based on the setting in Settings:Protection:DSG FET Protections A[CUV] (the CHG FET remains enabled if already enabled). The device recovers (if configured for autonomous recovery), based on all cell voltages being above CUV threshold + CUV_HYS. Table 5-12 provides further details.
Status | Condition | Action |
---|---|---|
Normal | Min cell voltage > Protections:CUV:Threshold | Safety Alert A()[CUV] = 0 |
Alert | Min cell voltage ≤ Protections:CUV:Threshold | Safety Alert A()[CUV] = 1 |
Trip | Min cell voltage ≤ Protections:CUV:Threshold for Protections:CUV:Delay duration | Safety Alert A()[CUV] = 0 Safety Status A()[CUV] = 1 Alarm Raw Status()[XDSG] = 1 if configured for autonomous FET control |
Recovery | Safety Status A()[CUV] = 1 and Min cell voltage > Protections:CUV:Threshold + Protections:CUV:Recovery Hysteresis for Protections:Recovery:Time | Safety Status A()[CUV] = 0 Alarm Raw Status()[XDSG] = 0 if configured for autonomous FET control |
When a CUV fault is triggered, a snapshot of all cell voltages is captured and can be accessed through the 0x0080 CUV_SNAPSHOT() subcommand, which has the format shown below.
Subcommand Address | Bytes Within Block | Name | Unit |
---|---|---|---|
0x0080 | 0–1 | Cell 1 Voltage at CUV | mV |
2–3 | Cell 2 Voltage at CUV | mV | |
4–5 | Cell 3 Voltage at CUV | mV | |
6–7 | Cell 4 Voltage at CUV | mV | |
8–9 | Cell 5 Voltage at CUV | mV | |
10–11 | Cell 6 Voltage at CUV | mV | |
12–13 | Cell 7 Voltage at CUV | mV | |
14–15 | Cell 8 Voltage at CUV | mV | |
16–17 | Cell 9 Voltage at CUV | mV | |
18–19 | Cell 10 Voltage at CUV | mV | |
20–21 | Cell 11 Voltage at CUV | mV | |
22–23 | Cell 12 Voltage at CUV | mV | |
24–25 | Cell 13 Voltage at CUV | mV | |
26–27 | Cell 14 Voltage at CUV | mV | |
28–29 | Cell 15 Voltage at CUV | mV | |
30–31 | Cell 16 Voltage at CUV | mV |