SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | FET | Predischarge Stop Delta | U1 | 0 | 255 | 50 | 10mV |
Description: Every 250ms, the device checks the last measured LD pin and top-of-stack voltages if in PREDISCHARGE mode. Predischarge mode is exited if the voltage on the LD pin is greater than or equal to the top-of-stack voltage minus this delta.
0 = Predischarge voltage check disabled. Predischarge mode is exited for timeout.
All other values = Predischarge mode exited when the LD pin voltage is measured within this delta of the top-of-stack voltage.