SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | FET | Precharge Start Voltage | I2 | 0 | 32767 | 0 | mV |
Description: PRECHARGE mode can be used to provide lower-current charging through the PCHG FET instead of the CHG FET for an under-voltage battery. When the minimum cell voltage is less than this threshold, PRECHARGE mode is activated. To disable PRECHARGE mode, set this value to 0.