SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | DFETF | OFF Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Discharge FET Permanent Fail delay. When the measured current is less (more negative) than or equal to Permanent Fail:DFETF:OFF Threshold for Permanent Fail:DFETF:OFF Delay seconds while the DSG FET is off, the DFETF Permanent Fail is triggered.