SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | VIMR | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Voltage Imbalance at Rest Permanent Fail delay. When the delta between the maximum and minimum cell voltages is greater than or equal to Permanent Fail:VIMR:Threshold for Permanent Fail:VIMR:Delay seconds while VIMR check conditions are met, the VIMR Permanent Fail is triggered.