SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | FET | Predischarge Timeout | U1 | 0 | 255 | 5 | 10ms |
Description: When PREDISCHARGE mode is enabled, the maxiumum duration of PREDISCHARGE mode can be set in 10-ms increments.
0 = No timeout. Predischarge mode is exited when voltage conditions are met.
All other values = Predischarge mode is exited and DSG is turned on after configured timeout.