SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | HWMX | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Hardware Mux Permanent Fail delay. The device periodically performs an integrity check of the input mux for the hardware protection comparator subsystem, which is used for the OV, UV, OCC, OCD1, and OCD2 primary protections. If this check fails for Permanent Fail:HWMX:Delay seconds, the Hardware Mux Permanent Failure is triggered.