SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Cell Balancing Config | Cell Balance Interval | U1 | 1 | 255 | 20 | s |
Description: The cell balancing algorithm recalculates which cell to balance after this many seconds. When a cell is chosen, balancing on that cell continues for this interval unless one of the conditions which blocks balancing is present. This interval is also used with the commands for host-controlled balancing. A command to balance a cell keeps balancing active for this amount of time. The host can send the command again before the timer expires to reset it and continue balancing.